100 V High Speed Switching Diode

Favorite

Overview

The switching diode is designed for high speed switching applications. This device is housed in a SOD-523 surface mount package which is ideal for automated insertion.

  • High-Speed Switching Applications
  • Lead Finish: 100% Matte Sn (Tin)
  • Qualified Maximum Reflow Temperature: 260°C
  • Extremely Small SOD-523 Package
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

NSD914XV2T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

Single

100

1

5

0.2

4

4

Price N/A

More Details

NSD914XV2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

Single

100

1

5

0.2

4

4

$0.034

More Details

NSD914XV2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

Single

100

1

5

0.2

4

4

$0.034

More Details

Show More

1-25 of 25

Products per page

Jump to :