Dual NPN Bipolar Digital Transistor (BRT)

Favorite

Overview

This series of digital transistors is designed to replace a single device and its external resistor bias network. The Bias Resistor Transistor (BRT) contains a single transistor with a monolithic bias network consisting of two resistors; a series base resistor and a base-emitter resistor. The BRT eliminates these individual components by integrating them into a single device. The use of a BRT can reduce both system cost and board space.

  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

hFE Min

R1 (kΩ)

R2 (kΩ)

R1/R2 Typ

Vi(off) Max (V)

Vi(on) Min (V)

Reference Price

NSBC114EDXV6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

N

Dual NPN

0.1

50

35

10

10

1

0.8

2.5

$0.0516

More Details

NSBC114EDXV6T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

8000

N

Dual NPN

0.1

50

35

10

10

1

0.8

2.5

Price N/A

More Details

NSVBC114EDXV6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

N

Dual NPN

0.1

50

35

10

10

1

0.8

2.5

$0.0568

More Details

Show More

1-25 of 25

Products per page

Jump to :