Super Fast Surface Mount Rectifiers

Favorite

Overview

  • Glass Passivated Chip Junction
  • Low Power Loss, High Efficiency
  • Fast Switching Reverse Recovery Time: 50~75 ns Maximum
  • UL Flammability 94V-0 Classification
  • MSL 1 per J-STD-020
  • NRV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free and are RoHS Compliant
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

NRVUS1DFA

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-123 FL

1

260

REEL

3000

N

Single

1

50

200

0.95

30

0.005

Price N/A

More Details

US1DFA

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123 FL

1

260

REEL

3000

N

Single

1

50

200

0.95

30

0.005

$0.1344

More Details

Show More

1-25 of 25

Products per page

Jump to :