Trench Schottky Rectifier, Very Low Leakage 3A, 100V

Favorite

Overview

The NRVTSS3100E is Low Leakage Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage trade-off experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output Rectifier for switching power supplies.

  • Switching Power Supplies including Wireless, Smartphone and Notebook Adapters
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • LED Lighting
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Fine Lithography Trench−based Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • High Surge Capability
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • These are Pb−Free and Halide−Free Devices
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVTSS3100ET3G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SMB-2

1

260

REEL

2500

N

Single

100

0.995

4.5

3

90

~NA~

14.4

$0.1236

More Details

NRVTSS3100ET3G-GA01

Loading...

Lifetime

CAD Model

Pb

A

H

P

SMB-2

1

260

REEL

2500

F

Single

100

0.995

4.5

3

90

~NA~

14.4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :