Very Low Forward Voltage Trench-based Schottky Rectifier

Favorite

Overview

The NRVTSAF260E is a Low Forward Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage trade-off experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output Rectifier for switching power supplies.

  • Switching Power Supplies including Compact Adapters and FlatPanel Display
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • Automotive LED Lighting (Interior and Exterior)
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Fine Lithography Trench−based Schottky Technology for Very LowForward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • NRV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements
  • These are Pb−Free and Halide−Free Devices
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

NRTSAF260ET3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMA-FL

1

260

REEL

5000

N

Single

2

-

60

0.65

25

0.012

Price N/A

More Details

NRVTSAF260ET3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SMA-FL

1

260

REEL

5000

Y

Single

2

-

60

0.65

25

0.012

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :