8 A, 100 V Trench Schottky Rectifier in TO-277 package

Favorite

Overview

This TO−277 trench Schottky rectifier provides fast switching performance in a compact thermally efficient package. The TO−277 package provides an excellent alternative to the DPAK, offering thermal performance nearly as good in a package occupying less than half the board space. Its low profile makes it a good option for flat panel display and other applications with limited vertical clearance. The device offers low leakage over temperature making it a good match for applications requiring low quiescent current.

  • High Switching Frequency DC/DC Converter
  • 2nd Rectifier
  • Reverse Protection
  • Freewheeling Diode
  • Automotive LED Lighting
  • Power Supply
  • High current density and good thermal performance
  • Low profile (<1.2mm) for compact system design
  • Less junction capacitance for high switching frequency application
  • Low Leakage for Higher Temperature Operation
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRTS8100PFST3G

Loading...

Active

CAD Model

Pb

A

H

P

TO-277-3LD

1

260

REEL

5000

N

Single

100

0.82

100

8

~NA~

~NA~

~NA~

$0.2339

More Details

NRVTS8100PFST3G

Loading...

Active

CAD Model

Pb

A

H

P

TO-277-3LD

1

260

REEL

5000

Y

Single

100

0.82

100

8

~NA~

~NA~

~NA~

$0.2959

More Details

Show More

1-25 of 25

Products per page

Jump to :