3 A, 100 V Surface Mount Rectifiers

Overview

  • Glass Passivated Chip Junction
  • High Surge Current Capacity
  • Low Forward Voltage: 1.15 V Maximum
  • UL Flammability 94V-0 Classification
  • MSL 1 per J-STD-020
  • RoHS Compliant / Green Molding Compound
  • NRV Prefix for Automotive and Other ApplicationsRequiring Unique Site and Control Change Requirements;AEC-Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to S3BB
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

NRVS3BB

Loading...

Active

View__CAD

Pb

A

H

P

SMB

1

260

REEL

3000

No

Single

3

1500

100

1.15

80

0.01

5.34 x 3.63 x 2.65

$0.1219

More Details

S3BB

Loading...

Obsolete

View__CAD

Pb

A

H

P

SMB

1

260

REEL

3000

No

Single

3

1500

100

1.15

80

0.01