1 A, 600 V Surface Mount Rectifiers

Overview

  • Glass Passivated Chip Junction
  • UL Flammability 94V-0 Classification
  • High Efficiency
  • Low Profile Package with < 0.75 mm Package Height
  • Moisture Sensitivity Level 1 per J−STD−020
  • RoHS Compliant / Green Mold Compound
  • NRV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements;AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to S1JHE
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

NRVS1JHE

Loading...

Active

View__CAD

Pb

A

H

P

SOD-323 EP

1

260

REEL

3000

No

Single

1

782

600

1.1

20

0.001

2.50 x 1.25 x 0.65

$0.1056

More Details

S1JHE

Loading...

Active

View__CAD

Pb

A

H

P

SOD-323 EP

1

260

REEL

3000

No

Single

1

782

600

1.1

20

0.001

2.50 x 1.25 x 0.65

$0.0837