Surface General-Purpose Rectifier

Overview

  • Ultra Thin Profile – Maximum Height of 1.08 mm
  • UL Flammability 94V-0 Classification
  • MSL level 1
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Green Mold Compound
  • These Devices are Pb-Free, Halogen Free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NRVS1AFL
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

NRVS1AFL

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123 FL

1

260

REEL

3000

No

Single

1

2000

50

1.1

30

0.001

2.75 x 3.60 x 0.94

$0.0609