Rectifier, Ultrafast, 2 A, 200 V

Favorite

Overview

This SOD−123FL ultrafast rectifier provides fast switchingperformance with soft recovery in a compact thermally efficientpackage. Its compact footprint makes it ideally suited to portable andautomotive applications where board space is at a premium. Its lowprofile makes it a good option for flat panel display and otherapplications with limited vertical clearance. The device offers lowleakage over temperature making it a good match for applicationsrequiring low quiescent current.

  • Instrumentation
  • Output Rectification in Switching Power Supplies Including Mini Adapters and Flat Panel Display
  • LED Lighting
  • Freewheeling Diode Where Space is at a Premium
  • Engine Control
  • Infotainment and Other Space Constrained Center Stack Applications
  • Automotive
  • Fast Soft Switching for Reduced EMI and Higher Efficiency
  • Low Profile - Maximum Height of 4.0 mm
  • Small Footprint - Footprint Area of 5.94 mm2
  • NRV Prefix for Automotive andOther Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

NRVHP220SFT3G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

10000

Y

Ultrafast

2

50

200

1.05

25

5.0E-4

$0.1515

More Details

Show More

1-25 of 25

Products per page

Jump to :