2.0 A Schottky Rectifier

Favorite

Overview

This Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. State-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. The Schottky Rectifier is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.

  • Compact Package with J-Bend Leads Ideal for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Guardring for Over-Voltage Protection
  • Low Forward Voltage Drop

    Mechanical Characteristics:
  • Case: Molded Epoxy
  • Epoxy Meets UL94, VO at 1/8''
  • Weight: 95 mg (approximately)
  • Cathode Polarity Band
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260?C Max. for 10 Seconds
  • Available in 12 mm Tape, 2500 Units per 13'' Reel, Add ''T3'' Suffix to Part Number
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • ESD Ratings: Machine Model = C (>400V); Human Body Model = 3B (>8000V)
  • Pb-Free Package is Available
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVBSS24T3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SMB-2

1

260

REEL

2500

N

Single

40

0.5

400

2

75

-

-

Price N/A

More Details

SS22T3G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SMB-2

1

260

REEL

2500

N

Single

20

0.5

400

2

75

-

-

$0.0796

More Details

SS24

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMB

1

260

REEL

3000

N

Single

40

0.5

400

2

50

-

-

Price N/A

More Details

SS24T3G

Loading...

Active

CAD Model

Pb

A

H

P

SMB-2

1

260

REEL

2500

N

Single

40

0.5

400

2

75

-

-

$0.0872

More Details

Show More

1-25 of 25

Products per page

Jump to :