Schottky Power Rectifier, Switch-mode, 4.0 A, 40 V

Favorite

Overview

The NRVB440MFS is our new Single 4A 40V Low Forward Voltage Schottky Rectifier packaged in the SO-8FL. The SO-8FL package provides a bridge between the DPAK and the SMC packages. The board footprint is approximately the same size as the SMC package, yet provides thermal performance almost as good as the DPAK package. The package also has a nominal 1.0mm height for highly space constrained applications.

  • Ideally Suited for use as an Output Rectifier in High Frequency
    (up to 2 MHz) Automotive and Non Automotive Applications
  • Output Rectification in Compact Portable Consumer Applications
  • Freewheeling Diode used with Inductive Loads
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • AEC-Q101 Qualified
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVB440MFST1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

Single

40

0.65

800

4

40

-

-

Price N/A

More Details

NRVB440MFST3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

Single

40

0.65

800

4

40

-

-

Price N/A

More Details

NRVB440MFSWFT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

Single

40

0.65

800

4

40

-

-

$0.2005

More Details

NRVB440MFSWFT3G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 5x6 (FULL-CUT SO8FL WF)

1

260

REEL

5000

Y

Single

40

0.65

800

4

40

-

-

$0.2005

More Details

Show More

1-25 of 25

Products per page

Jump to :