Schottky Power Rectifier, Surface Mount, 30 V, 2.0 A

Favorite

Overview

The Schottky Rectifier employs the Schottky barrier principle with a large area metal-to-silicon power diode. It is ideally suited for low voltage, high frequency rectification or as free wheeling and polarity protection diodes in surface mount applications, where compact size and weight are critical to the system. This package also provides an easy to work with alternative to the leadless 34 package style. Because of its small size, it is ideal for use in portable and battery powered products such as cellular and cordless phones, chargers, notebook computers, printers, PDAs and PCMICA cards. Typical applications are ac/dc and dc-dc converters, reverse battery protection and ORing or multiple supply voltages and any other application where performance and size are critical.

  • Power Conversion circuit
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • Reverse Battery Protection
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Guardring for Stress Protection
  • Low Forward Voltage Drop
  • 125 C Operating Junction Temperature
  • Epoxy Meets UL94, V-0
  • Package Designed for Optimal Automated Board Assembly
  • Cathode Lead Indicated by polarity Band
  • ESD Ratings, Machine Model = C, Human Body Model = 3B
  • Device Meets MSL 1 Requirements
  • Lead Finish: 100% Matte Sn (Tin)
  • This is a Pb-Free Device
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVB230LSFT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

3000

Y

Single

30

0.43

1000

2

40

-

-

$0.1127

More Details

Show More

1-25 of 25

Products per page

Jump to :