20 A, 45 V Schottky Diode in SO-8FL

Favorite

Overview

20 A, 45 V Schottky Diode in SO-8FL

  • Ideally Suited for use as an Output Rectifier in High Frequency
    (up to 2 MHz) NonAutomotive Applications
  • Output Rectification in Compact Portable Consumer Applications
  • Freewheeling Diode used with Inductive Loads
  • Standard Device
  • Low Power Loss / High Efficiency
  • New Package Provides Capability of Inspection and Probe AfterBoard Mounting
  • Guardring for Stress Protection
  • Low Forward Voltage Drop
  • 150°C Operating Junction Temperature
  • Wettable Flacks Option Available
  • These are Pb−Free and Halide−Free Devices
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVB2045MFST1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

Single

45

0.61

600

20

400

-

-

$0.4568

More Details

NRVB2045MFST3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

Single

45

0.61

600

20

400

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :