12 A, 100 V Trench Schottky Rectifier in TO-277 package

Favorite

Overview

This TO−277 trench Schottky rectifier provides fast switchingperformance in a compact thermally efficient package. The TO−277package provides an excellent alternative to the DPAK, offeringthermal performance nearly as good in a package occupying less thanhalf the board space. Its low profile makes it a good option for flatpanel display and other applications with limited vertical clearance.The device offers low leakage over temperature making it a goodmatch for applications requiring low quiescent current.

  • Excellent Alternative to DPAK in Space−Constrained AutomotiveApplications
  • Low Leakage for Higher Temperature Operation
  • Output Rectification in Compact Portable Consumer Applications
  • Freewheeling Diode used with Inductive Loads
  • Reverse Protection
  • Automotive LED Lighting
  • Power Supply
  • Package Provides Capability of Inspection and Probe After BoardMounting
  • Low Forward Voltage Drop
  • 175°C Operating Junction Temperature
  • NRV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRTS12100PFST3G

Loading...

Active

CAD Model

Pb

A

H

P

TO-277-3LD

1

260

REEL

5000

N

Single

100

0.8

120

12

130

~NA~

~NA~

$0.4096

More Details

NRVTS12100PFST3G

Loading...

Active

CAD Model

Pb

A

H

P

TO-277-3LD

1

260

REEL

5000

Y

Single

100

0.8

120

12

130

~NA~

~NA~

$0.374

More Details

Show More

1-25 of 25

Products per page

Jump to :