CMOS Image Sensor, 1 MP, Radiation Tolerant

Favorite

Overview

STAR1000 is a CMOS image sensor with 1024 by 1024 pixels on a 15 µm pitch. It features on-chip Fixed Pattern Noise (FPN) correction, a programmable gain amplifier, and a 10-bit Analog-to-Digital Converter (ADC).

All circuits are designed using the radiation tolerant design techniques to allow high tolerance against total dose effects. Registers which contain the X- and Y- addresses of the read out pixels can be directly accessed by the external controller. This architecture provides for flexible operation and allows different operation modes such as (multiple) windowing, subsampling, etc.

STAR1000 is assembled using a BK7G18 glass lid with a Nitrogen-filled cavity which increases the temperature operating range. The STAR1000 flight model has additional screening to space qualified standards.

Export restrictions from the European Union require technical information concerning this device to be controlled for customers outside of the EU. The datasheet as well as any appropriate technical documents for this device are available in the Image Sensor Portal, available to customers with an NDA (and, as appropriate, an export license) in place with ON Semiconductor.

  • Nuclear inspection
  • Machine vision
  • Space science
  • Star trackers
  • Sun sensors
  • 1 inch 35 mm optical format
  • High radiation tolerance
  • High sensitivity
  • Low noise
  • Region of Interest (ROI) readout
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Reference Price

NOIS1SM1000A-HHC

Loading...

Obsolete

CAD Model

Pb

A

H

P

JLDCC-84

1

260

JTRAY

1

N

CMOS

1

11

1 inch

Rolling

15 x 15

-

Mono

Price N/A

More Details

NOIS1SM1000A-HWC

Loading...

Obsolete

CAD Model

Pb

A

H

P

JLDCC-84

1

260

JTRAY

1

N

CMOS

1

11

1 inch

Rolling

15 x 15

-

Mono

Price N/A

More Details

NOIS1SM1000S-HHC

Loading...

Obsolete

CAD Model

Pb

A

H

P

JLDCC-84

1

260

JTRAY

1

N

CMOS

1

11

1 inch

Rolling

15 x 15

-

Mono

Price N/A

More Details

NOIS1SM1000S-HWC

Loading...

Obsolete

CAD Model

Pb

A

H

P

JLDCC-84

1

260

JTRAY

1

N

CMOS

1

11

1 inch

Rolling

15 x 15

-

Mono

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :