CMOS Image Sensor, 1.3 MP (SXGA), Global Shutter

Favorite

Overview

The PYTHON 1300 is a 1/2 inch SXGA CMOS image sensor with a pixel array of 1280 by 1024 pixels.

The high sensitivity 4.8 µm x 4.8 µm pixels support low noise “pipelined” and “triggered” global shutter readout modes. Furthermore the correlated double sampling (CDS) support in global shutter mode results in reduced noise and increased dynamic range.

The sensor has on-chip programmable gain amplifiers and 10-bit A/D converters. Integration time and gain parameters can be reconfigured without any visible image artifact. Optionally the on-chip automatic exposure control loop (AEC) controls these parameters dynamically. The image’s black level is either calibrated automatically or can be adjusted by adding a user programmable offset.

A high level of programmability using a four wire serial peripheral interface enables the user to read out specific regions of interest. Up to 8 regions can be programmed, achieving even higher frame rates. The P1-SN/SE part variants have 4 LVDS lanes, facilitating frame rates up to 210 frames per second in Zero ROT mode. Each channel runs at 720 Mbps. A separate synchronization channel containing payload information is provided to facilitate the image reconstruction at the receiving end. The P2-SN/SE part variants provide a parallel CMOS output interface at reduced frame rate.

The PYTHON 1300 is packaged in a 48-pin LCC package and is available in monochrome, Bayer color, and extended NIR versions both with and without protective tape.

PYTHON Image Sensors Add Vision To Mars Perseverance EDL. Learn more about it through the Mars Perseverance Rover Case Study

  • Image Capture
  • Machine Vision camera
  • Industrial cameras and systems
  • Inspection systems (food, bottles, recycling labels)
  • Intelligent Transportation Systems (ITS) camera
  • Medical imaging systems
  • Barcode readers
  • Security / Surveillance camera
  • Barcode scanning
  • Motion Monitoring
  • IP-CDS global shutter technology
  • True HW scalable family concept
  • High configurability
  • Fast adaptability
  • Multiple windowing
  • High Dynamic Range
  • Higher frame rates

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Reference Price

NOIP1FN1300A-QTI

Loading...

Active

CAD Model

Pb

A

H

P

LCC-48

3

260

JTRAY

64

Y

CMOS

1.3

210

1/2 inch

Pipelined and Triggered Global

4.8 x 4.8

LVDS

NIR

Price N/A

More Details

NOIP1SE1300A-QTI

Loading...

Active

CAD Model

Pb

A

H

P

LCC-48

3

260

JTRAY

64

Y

CMOS

1.3

210

1/2 inch

Pipelined and Triggered Global

4.8 x 4.8

LVDS

Bayer Color

Price N/A

More Details

NOIP1SN1300A-QTI

Loading...

Active

CAD Model

Pb

A

H

P

LCC-48

3

260

JTRAY

64

Y

CMOS

1.3

210

1/2 inch

Pipelined and Triggered Global

4.8 x 4.8

LVDS

Mono

Price N/A

More Details

NOIP2SE1300A-QTI

Loading...

Active

CAD Model

Pb

A

H

P

LCC-48

3

260

JTRAY

64

Y

CMOS

1.3

43

1/2 inch

Pipelined and Triggered Global

4.8 x 4.8

Parallel

Bayer Color

Price N/A

More Details

NOIP2SN1300A-QTI

Loading...

Active

CAD Model

Pb

A

H

P

LCC-48

3

260

JTRAY

64

Y

CMOS

1.3

43

1/2 inch

Pipelined and Triggered Global

4.8 x 4.8

Parallel

Mono

Price N/A

More Details

NOIP3FN1300A-QTI

Loading...

Obsolete

CAD Model

Pb

A

H

P

LCC-48

3

260

JTRAY

64

N

CMOS

1.3

105

1/2 inch

Pipelined and Triggered Global

4.8 x 4.8

LVDS

NIR

Price N/A

More Details

NOIP3SE1300A-QTI

Loading...

Active

CAD Model

Pb

A

H

P

LCC-48

3

260

JTRAY

64

Y

CMOS

1.3

105

1/2 inch

Pipelined and Triggered Global

4.8 x 4.8

LVDS

Bayer Color

Price N/A

More Details

NOIP3SN1300A-QTI

Loading...

Active

CAD Model

Pb

A

H

P

LCC-48

3

260

JTRAY

64

Y

CMOS

1.3

105

1/2 inch

Pipelined and Triggered Global

4.8 x 4.8

LVDS

Mono

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :