feedback
Rate this webpage

Need
Support?


PYTHON300: CMOS Image Sensor, Global Shutter, 0.3 MP (VGA)

Overview
Specifications
Datasheet: PYTHON 0.3/0.5/1.3 Megapixel Global Shutter CMOS Image Sensors
Rev. P2 (96kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The PYTHON 300 is a 1/4 inch VGA CMOS image sensor with a pixel array of 640 by 480 pixels. The high sensitivity 4.8 µm x 4.8 µm pixels support low noise “pipelined” and “triggered” global shutter readout modes. Furthermore the correlated double sampling (CDS) support in global shutter mode results in reduced noise and increased dynamic range. The sensor has on-chip programmable gain amplifiers and 10-bit A/D converters. The integration time and gain parameters can be reconfigured without any visible image artifact. Optionally the on-chip automatic exposure control loop (AEC) controls these parameters dynamically. The image’s black level is either calibrated automatically or can be adjusted by adding a user programmable offset. A high level of programmability using a four wire serial peripheral interface enables the user to read out specific regions of interest. Up to 8 regions can be programmed, achieving even higher frame rates. The image data interface consists of four LVDS lanes, facilitating frame rates up to 850 frames per second in Zero ROT mode. Each channel runs at 720 Mbps. A separate synchronization channel containing payload information is provided to facilitate the image reconstruction at the receiving end. The PYTHON 300 is packaged in a 48-pin LCC package and is available in a monochrome and color version. Contact your local ON Semiconductor office for more information.
Features   Benefits
     
  • IP-CDS global shutter technology
 
  • Enables global shutter imaging with single digit noise performance
  • True HW scalable family concept
 
  • Easily adopt multiple resolutions (5 resolutions with single PCB)
  • High configurability
 
  • High flexibility to optimize sensor for customer application
  • Fast adaptability
 
  • Fast switching between operating modes
  • Multiple windowing
 
  • Speed increase from windowing in x- and y- direction
  • High dynamic range
 
  • Capturing high dynamic scenes with no loss to image quality
  • Higher frame rates
 
  • Faster image capturing capabilities
Applications   End Products
  • Machine Vision
  • Motion Monitoring
  • Security
  • Barcode Scanning
 
  • Industrial cameras and systems
  • Medical Imaging systems
  • Barcode readers
  • Inspection systems (food, bottles, recycling labels)
Technical Documentation & Design Resources
Software (2) Package Drawings (1)
Data Sheets (1) Evaluation Board Documents (6)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NOIP-48PIN-HEAD-BD-A-GEVB Active
Pb-free
PYTHON 48 Pin Header Board
NOIP1SN1300A-QDI-A-GEVK Active
Pb-free
PYTHON1300 1.3 MP monochrome image sensor evaluation kit
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NOIP1SE0300A-QDI Active
Pb-free
Halide free
CMOS Image Sensor, Global Shutter, 0.3 MP (VGA), 850 FPS, LVDS Interface, Color, Micro Lens LCC-48 115AO 3 Tray JEDEC 64 Contact Sales Office
NOIP1SN0300A-QDI Active
Pb-free
Halide free
CMOS Image Sensor, Global Shutter, 0.3 MP (VGA), 850 FPS, LVDS Interface, Mono, Micro Lens LCC-48 115AO 3 Tray JEDEC 64 Contact Sales Office
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Avnet   (2015-07-09) : <100
Datasheet: PYTHON 0.3/0.5/1.3 Megapixel Global Shutter CMOS Image Sensors
Rev. P2 (96kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Type Megapixels Frame Rate (fps) Optical Format Shutter Type Pixel Size (µm) Color Package Type
 Pb-free 
 Halide free 
 Active     CMOS Image Sensor, Global Shutter, 0.3 MP (VGA), 850 FPS, LVDS Interface, Color, Micro Lens   CMOS   0.3   850   1/4 inch   Global   4.8 x 4.8   Color   LCC-48 
 Pb-free 
 Halide free 
 Active     CMOS Image Sensor, Global Shutter, 0.3 MP (VGA), 850 FPS, LVDS Interface, Mono, Micro Lens   CMOS   0.3   850   1/4 inch   Global   4.8 x 4.8   Mono   LCC-48 
Datasheet: PYTHON 0.3/0.5/1.3 Megapixel Global Shutter CMOS Image Sensors
Rev. P2 (96kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
115AO   
Previously Viewed Products
Clear List

New Products
 

PYTHON5000  CMOS Image Sensor, Global Shutter, 5.3 MP

  • Support Low Noise “Pipelined” and “Triggered” Global Shutter Readout Modes
  • Reduced Noise and Increased Dynamic Range
  • High Configurability