Dual 20V N-Channel Full Bridge Rectifier 3.2A 26 mΩ

Last Shipments

Overview

Full Bridge Rectifier for Wireless Charging, UDFN 4x4x0.55mm

  • AC-DC Rectifications for Wireless Charging
  • Wireless Chargers
  • Full Bridge Rectification Block
  • Low RDS(on)
  • Low Profile UDFN 4x4x0.55mm Package
  • Lead Free and Halide Free

Tools and Resources

Product services, tools and other useful resources related to NMLU1210

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NMLU1210TWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

UDFN-8

Low-Medium Voltage

Logic

0

Dual

0

30

17

20

2.2

4

1.2

-

28

-

-

476

8.8

-

175

91

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.