Triple Buffer

Favorite

Overview

The NLX3G16 MiniGate is an advanced high-speed CMOS triple non-inverting buffer in ultra-small footprint. The NLX3G16 input and output structures provide protection when voltages up to 7.0 V are applied, regardless of the supply voltage.

  • High Speed: tPD = 1.8 ns (Typ) @ VCC = 5.0 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Low Power Dissipation: ICC = 1uA (Max) at TA = 25C
  • 24 mA Balanced Output Source and Sink Capability
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • UltraSmall Packages
  • These are PbFree Devices
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLX3G16DMUTCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

3

CMOS

1.65

5.5

1.8

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :