Dual Bilateral Analog Switch Digital Multiplexer

Favorite

Overview

The NLX2G66 is a dual single pole, single throw (SPST) analog switch / digital multiplexer. This single supply voltage IC is designed with a sub-micron CMOS technology to provide low propagation delays (tpd) and ON resistance (RON), while maintaining low power dissipation. This bi-lateral switch can be used with either analog or digital signals that may vary across the full power supply range from VCC to GND.

  • Wireless Devices
  • Audio and Video Signal Routing
  • Portable Computing
  • Wearable Devices
  • Wide Vcc Operating Range: 1.65 V to 5.5 V
  • OVT up to +5.5 V for Control Pin
  • RON: Typically 5.5 Ω at Vcc = 4.5 V and Is = 32 mA
  • ESD Performance: > 5000 V HBM, > 400 V MM
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLX2G66DMUTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

2

2

SPST

10

5

1.65

5.5

Price N/A

More Details

NLX2G66DMUTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

2

2

SPST

10

5

1.65

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :