Single Inverter with TTL Level Input, Schmitt Trigger Input

Favorite

Overview

The NLV74VHC1GT14 is a single gate CMOS Schmitt-trigger inverter fabricated with silicon gate CMOS technology. It achieves high speed operation similar to equivalent Bipolar Schottky TTL while maintaining CMOS low power dissipation.

The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output.

The device input is compatible with TTL-type input thresholds and the output has a full 5V CMOS level output swing. The input protection circuitry on this device allows overvoltage tolerance on the input,allowing the device to be used as a logic-level translator from 3.0VCMOS logic to 5.0V CMOS Logic or from 1.8V CMOS logic to 3.0V CMOS Logic while operating at the high-voltage power supply.

The NLV74VHC1GT14 input structure provides protection when voltages up to 5.5V are applied, regardless of the supply voltage. This allows the NLV74VHC1GT14 to be used to interface 5V circuits to 3V circuits. The output structures also provide protection when VCC = 0V.These input and output structures help prevent device destruction caused by supply voltage - input/output voltage mismatch, battery backup, hot insertion, etc. The NLV74VHC1GT14 can be used to enhance noise immunity or to square up slowly changing waveforms.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 1.65 V to 5.5 V Vcc Operation
  • High Speed: tPD = 3.5ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • TTL-Compatible Inputs: VIL = 0.8V; VIH = 2.0V
  • CMOS-Compatible Outputs: VOH > 0.8VCC ; VOL < 0.1VCC @ Load
  • Power Down Protection Provided on Inputs and Outputs
  • Balanced Propagation Delays
  • Pb-Free Packages are Available
  • Pin and Function Compatible with Other Standard Logic Families
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
tpd Max (ns)

IO Max (mA)

Reference Price

M74VHC1GT14DFT1G-L22038

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Inverter

1

2

5.5

10.6

8

Price N/A

More Details

M74VHC1GT14DFT2G-L22038

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Inverter

1

2

5.5

10.6

8

Price N/A

More Details

M74VHC1GT14DTT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Inverter

1

2

5.5

10.6

8

Price N/A

More Details

NLVVHC1GT14DFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

-

1

3

5.5

10.6

8

Price N/A

More Details

NLVVHC1GT14DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

-

1

3

5.5

10.6

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :