Single Non-Inverting Buffer, 3-State

Favorite

Overview

The NLV74VHC1G125 is an advanced high speed CMOS noninverting 3-state buffer fabricated with silicon gate CMOS technology. It achieves high speed operation similar to equivalent Bipolar Schottky TTL while maintaining CMOS low power dissipation.

The internal circuit is composed of three stages, including a buffered 3-state output which provides high noise immunity and stable output. The NLV74VHC1G125 input structure provides protection when voltages up to 5.5V are applied, regardless of the supply voltage. This allows the NLV74VHC1G125 to be used to interface 5V circuits to 3V circuits.

  • This product is general usage and suitable for many different applications.
  • Standard Device (No Specific End Product)
  • High Speed: tPD = 3.5ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = ≤ 100
  • Pb-Free Packages are Available
  • Wide Operating Vcc Range
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

M74VHC1G125DFT1G-L22038

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

1

3-State

2

5.5

7.5

8

Price N/A

More Details

M74VHC1G125DFT2G-L22038

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

1

3-State

2

5.5

7.5

8

Price N/A

More Details

M74VHC1G125DTT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

1

3-State

2

5.5

7.5

8

Price N/A

More Details

MC74VHC1G125P5T5G-L22088

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

F

1

3-State

2

5.5

7.5

8

Price N/A

More Details

NLVVHC1G125DFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

1

3-State

2

5.5

7.5

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :