feedback
Rate this webpage

Need
Support?


MC74VHC1G66: Analog Switch, SPST, Single Supply

Overview
Specifications
Packages
Datasheet: Analog Switch
Rev. 15 (132.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (17)
Product Overview
Product Description
The MC74VHC1G66 is an advanced high speed CMOS bilateral analog switch fabricated with silicon gate CMOS technology. It achieves high speed propagation delays and low ON resistances while maintaining CMOS low power dissipation. This bilateral switch controls analog and digital voltages that may vary across the full power-supply range (from VCC to GND).

The MC74VHC1G66 is compatible in function to a single gate of the High Speed CMOS MC74VHC4066 and the metal-gate CMOS MC14066. The device has been designed so that the ON resistances (RON) are much lower and more linear over input voltage than RON of the metal-gate CMOS or High Speed CMOS analog switches.

The ON/OFF control inputs are compatible with standard CMOS outputs; with pull-up resistors, it is compatible with LSTTL outputs.
Features
 
  • High Speed: tPD = 20ns (Typ) at VCC = 5 V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Diode Protection Provided on Inputs and Outputs
  • Improved Linearity and Lower ON Resistance over Input Voltage
  • On/Off Control Input Has OVT
  • Chip Complexity: FETs = 11 or 3 Equivalent Gates
  • Pb-Free Packages are Available
Applications
  • Cell phones
  • Wireless consumer devices
  • Portable computing
  • Low voltage data acquisition
  • Audio & video signal routing
Technical Documentation & Design Resources
Application Notes (4) Package Drawings (3)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC74VHC1G66DFT1G Active
Pb-free
Halide free
Analog Switch, SPST, Single Supply SC-88A-5 / SC-70-5 / SOT-323-5 419A-02 1 Tape and Reel 3000 $0.08
MC74VHC1G66DFT2G Active
Pb-free
Halide free
Analog Switch, SPST, Single Supply SC-88A-5 / SC-70-5 / SOT-323-5 419A-02 1 Tape and Reel 3000 $0.08
MC74VHC1G66DTT1G Active
Pb-free
Halide free
Analog Switch, SPST, Single Supply TSOP-5 / SOT-23-5 483 1 Tape and Reel 3000 $0.12
NLVHC1G66MUR2G Last Shipments 
AEC Qualified
PPAP Capable
Pb-free
Halide free
Analog Switch, SPST, Single Supply UDFN-6 517AA 1 Tape and Reel 3000  
MC74VHC1G66DFT1 Last Shipments
Analog Switch, SPST, Single Supply SC-88A-5 / SC-70-5 / SOT-323-5 419A-02 1 Tape and Reel 3000  
MC74VHC1G66DFT2 Last Shipments
Analog Switch, SPST, Single Supply SC-88A-5 / SC-70-5 / SOT-323-5 419A-02 1 Tape and Reel 3000  
MC74VHC1G66DTT1 Last Shipments
Analog Switch, SPST, Single Supply TSOP-5 / SOT-23-5 483 1 Tape and Reel 1  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : 8 to 12
Arrow   (Sat Jul 11 13:27:31 MST 2015) : 9000
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 13 to 16
Arrow   (Sat Jul 11 13:27:31 MST 2015) : 2164
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Analog Switch
Rev. 15 (132.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (17)
Product Overview

Product Compliance Status Description Channels Number of Switches Configuration Icc Max (uA) ron Max (Ω) VCC Min (V) VCC Max (V) Package Type
 Pb-free 
 Halide free 
 Active     Analog Switch, SPST, Single Supply   1   1   SPST   40   45   2   5.5   SC-88A-5 / SC-70-5 / SOT-323-5 
 Pb-free 
 Halide free 
 Active     Analog Switch, SPST, Single Supply   1   1   SPST   40   45   2   5.5   SC-88A-5 / SC-70-5 / SOT-323-5 
 Pb-free 
 Halide free 
 Active     Analog Switch, SPST, Single Supply   1   1   SPST   40   45   2   5.5   TSOP-5 / SOT-23-5 
Previously Viewed Products
Clear List