feedback
Rate this webpage

Need
Support?


NLASB3157: Analog Switch, Singe SPDT

Overview
Specifications
Packages
Datasheet: SPDT Analog Switch
Rev. 13 (133.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview
Product Description
The NLASB3157 is an advanced CMOS analog switch fabricated with silicon gate CMOS technology. It achieves very low propagation delay and RDS(ON) resistances while maintaining CMOS low power dissipation. Analog and digital voltages that may vary across the full power supply range (from VCC to GND). This device is a drop in replacement for the NC7SB3157. The control pins have overvoltage protection that allows voltages above VCC up to 7.0 V to be present on the pins without damage or disruption of operation of the part, regardless of the operating voltage.
Features
 
  • High Speed: tPD = 1.0 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 2.0 uA (Max) at TA = 25C
  • Standard CMOS Logic Levels
  • High Bandwidth, Improved Linearity
  • Switches Standard NTSC/PAL Video, Audio, SPDIF and HDTV
  • May be used for Clock Switching, Data Mux'ing, etc.
  • Low RDS(ON)
  • Break Before Make Circuitry, Prevents Inadvertent Shorts
  • Can Switch Balanced Signal Pairs, e.g. LVDS > 200 Bits/Sec
  • Latchup Performance Exceeds 300 mA
  • Pin for Pin Drop in for NC7SB3157
  • Tiny SC88 Package Only 2.0 x 2.1 mm
  • ESD Performance: HBM > 2000 V; MM > 200 V
  • Pb-Free Package is Available
Applications
  • Cell Phones
  • PDAs
  • Portable MP3 Players
Technical Documentation & Design Resources
Application Notes (2) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NLASB3157DFT2G Active
Pb-free
Halide free
Analog Switch, Singe SPDT SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 Tape and Reel 3000 $0.1
NLASB3157DFT2GH Obsolete
Pb-free
Halide free
Analog Switch, Singe SPDT SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 Tape and Reel 3000  
NLASB3157MTR2G Active
Pb-free
Halide free
Analog Switch, Singe SPDT WDFN-6 506AS 1 Tape and Reel 3000 $0.1067
NLVASB3157DFT2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Analog Switch, Singe SPDT SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 Tape and Reel 3000 $0.12
NLASB3157DFT2 Obsolete
Analog Switch, Singe SPDT SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 Tape and Reel 3000  
NLVASB3157DFT2 Obsolete 
AEC Qualified
PPAP Capable
Analog Switch, Singe SPDT SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 17 to 20
Arrow   (Sat Jul 11 09:07:40 MST 2015) : 5425
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >50K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Arrow   (Sat Jul 11 09:07:41 MST 2015) : 15000
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >100K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: SPDT Analog Switch
Rev. 13 (133.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview

Product Compliance Status Description Channels Number of Switches Configuration Icc Max (uA) ron Max (Ω) VCC Min (V) VCC Max (V) Package Type
 Pb-free 
 Halide free 
 Active     Analog Switch, Singe SPDT   1   2   SPDT   10   50   1.65   5.5   SC-88-6 / SC-70-6 / SOT-363-6 
 Pb-free 
 Halide free 
 Active     Analog Switch, Singe SPDT   1   2   SPDT   10   50   1.65   5.5   WDFN-6 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Analog Switch, Singe SPDT   1   2   SPDT   10   50   1.65   5.5   SC-88-6 / SC-70-6 / SOT-363-6 
Previously Viewed Products
Clear List