Dual Precision Monostable Multivibrator

Favorite

Overview

The MC14538B is a dual, retriggerable, resettable monostable multivibrator. It may be triggered from either edge of an input pulse, and produces an accurate output pulse over a wide range of widths, the duration and accuracy of which are determined by the external timing components,The MC14538B is a dual, retriggerable, resettable monostable multivibrator. It may be triggered from either edge of an input pulse, and produces an accurate output pulse over a wide range of widths, the duration and accuracy of which are determined by the external timing components, CX and RX.

Output Pulse Width = (Cx) (Rx) where:
Rx is in k
Cx is in F

  • Unlimited Rise and Fall Time Allowed on the A Trigger Input
  • Pulse Width Range = 10 ms to 10 s
  • Latched Trigger Inputs
  • Separate Latched Reset Inputs
  • 3.0 Vdc to 18 Vdc Operational Limits
  • Triggerable from Positive (A Input) or Negative-Going Edge (B-Input)
  • Capable of Driving Two Low-power TTL Loads or One Low-power Schottky TTL Load Over the Rated Temperature Range
  • Pin-for-pin Compatible with MC14528B and CD4528B (CD4098)
  • Use the MC54/74HC4538A for Pulse Widths Less Than 10 ms with Supplies Up to 6 V.
  • Pb-Free Packages are Available*

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

10

Share

Product Groups:

Orderable Parts:

10

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

VCC Min (V)

VCC Max (V)

tpd Max (ns)

PD Max (W)

IO Max (mA)

Reference Price

MC14538BDG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Multivibrator

3

18

300

0.5

2.25

$0.3133

More Details

MC14538BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Multivibrator

3

18

300

0.5

2.25

$0.3133

More Details

MC14538BDTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

Multivibrator

3

18

300

0.5

2.25

$0.3471

More Details

MC14538BDWG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

N

Multivibrator

3

18

300

0.5

2.25

$0.5148

More Details

MC14538BDWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

N

Multivibrator

3

18

300

0.5

2.25

$0.486

More Details

NLV14538BDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Multivibrator

3

18

300

0.5

2.25

Price N/A

More Details

NLV14538BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Y

Multivibrator

3

18

300

0.5

2.25

$0.3432

More Details

NLV14538BDTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

Y

Multivibrator

3

18

300

0.5

2.25

$0.2743

More Details

NLV14538BDWG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

Y

Multivibrator

3

18

300

0.5

2.25

$0.3935

More Details

NLV14538BDWR2G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

Y

Multivibrator

3

18

300

0.5

2.25

$0.4355

More Details

Show More

1-25 of 25

Products per page

Jump to :