Quad XOR Gate

Favorite

Overview

The MC14070B quad exclusive OR gate and the MC14077B quad exclusive NOR gate are constructed with MOS P-channel and N-channel enhancement mode devices in a single monolithic structure. These complementary MOS logic gates find primary use where low power dissipation and/or high noise immunity is desired.

  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • All Outputs Buffered
  • Capable of Driving Two Low-Power TTL Loads or One Low-Power Schottky TTL Load Over the Rated Temperature Range
  • Double Diode Protection on All Inputs
  • MC14070B - Replacement for CD4030B and CD4070B Types
  • MC14077B - Replacement for CD4077B Type
  • Pb-Free Packages are Available*
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC14070BDG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

XOR

4

3

18

150

null

$0.2607

More Details

MC14070BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

XOR

4

3

18

150

null

$0.2073

More Details

NLV14070BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

XOR

4

3

18

null

null

$0.2181

More Details

Show More

1-25 of 25

Products per page

Jump to :