Dual Inverter with Open Drain Output

Favorite

Overview

The NLU2G06 MiniGate™ is an advanced high speed CMOS dual inverter with open drain output in ultra small footprint. The NLU2G06 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage.

  • General Purpose Logic
  • High Speed: tPD = 3.8 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 µA (Max) at TA = 25°C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • Ultra Small Pb Free Package
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLU2G06MUTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

2

CMOS

1.65

5.5

5.5

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :