Single 2-Input Exclusive OR Gate

Favorite

Overview

The NLU1G86 MiniGate™ is an advanced high speed CMOS 2 input Exclusive OR gate in ultra small footprint. The NLU1G86 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage.

  • ASIC FixesSimplified PCB RoutingGlue LogicSystem IntegrationVoltage Translation
  • High Speed: tPD = 3.5 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 µA (Max) at TA = 25°C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • Ultra Small Pb Free Package
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLU1G86CMUTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

XOR

1

1.65

5.5

null

null

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :