48 V RF Antenna Switch Driver

Favorite

Overview

The NLHV1T0434 MiniGate is an advanced high−voltage CMOS RF Antenna Switch Driver in ultra−small footprint.

  • RF Antenna Circuitry
  • Cell Tower PA Systems
  • Cell Tower Equipment
  • High-Speed/Low-Power
  • Wide Output VCC Range: 16 V to 60 V
  • Low RDSon: NMOS = 10 Ω Max, PMOS = 500 Ω Max
  • High Output DC current: IOL ≥ 130 mA
  • Max Input Frequency: 2 MHz minimum
  • Available in MSOP8-EP
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
Channels

Input Level

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLHV1T0434ZR2G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

MSOP-8 EP

1

260

REEL

3000

N

1

LVTTL

16

50

60

130

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :