Product Description
The NLAST4501 is an analog switch manufactured in sub-micron silicon-gate CMOS technology. It achieves very low R
ON while maintaining extremely low power dissipation. The device is a bilateral switch suitable for switching either analog or digital signals, which may vary from zero to full supply voltage.
The NLAST4501 is a low voltage, TTL (low threshold) compatible device, pin for pin compatible with the MAX4501.
The Enable pin is compatible with standard TTL level outputs when supply voltage is nominal 5.0 Volts. It is also over-voltage tolerant, making it a very useful logic level translator.
|
Features |
| |
|
-
Guaranteed RON of 32 W at 5.5 V
|
-
Low Power Dissipation: ICC = 2 µA
|
-
Low Threshold Enable pin TTL compatible at 5.0 Volts
|
-
TTL version and pin for pin with NLAS4501
|
-
Provides Voltage translation for many different voltage levels
3.3 to 5.0 Volts, Enable pin may go as high as +5.5 Volts 1.8 to 3.3 Volts 1.8 to 2.5 Volts
|
-
Improved version of MAX4501 (at any voltage between 2 and 5.5 Volts)
|
-
Chip Complexity: FETs = 11
|
-
Pb-Free Packages are Available
|