feedback
Rate this webpage

Need
Support?


NLAST44599: Dual DPDT Analog Switch, TTL Level

Overview
Specifications
Packages
Datasheet: Low Voltage Single Supply Dual DPDT Analog Switch
Rev. 9 (142.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (17)
Product Overview
Product Description
The NLAST44599 is an advanced CMOS dual-independent DPDT (double pole-double throw) analog switch, fabricated withsilicon gate CMOS technology. It achieves high-speed propagation delays and low ON resistances while maintaining CMOS low-power dissipation. This DPDT controls analog and digital voltages that may vary across the full power-supply range (from VCC to GND).

The device has been designed so the ON resistance (RON) is much lower and more linear over input voltage than RON of typical CMOS analog switches.

The channel-select input structure provides protection whenvoltages between 0 V and 5.5 V are applied, regardless of the supply voltage. This input structure helps prevent device destruction caused by supply voltage - input/output voltage mismatch, battery backup, hot insertion, etc.

The NLAST44599 can also be used as a quad 2-to-1 multiplexer-demultiplexer analog switch with two Select pins that each controls two multiplexer-demultiplexers.
Features
 
  • Select Pins Compatible with TTL Levels
  • Channel Select Input Over-Voltage Tolerant to 5.5 V
  • Fast Switching and Propagation Speeds
  • Break-Before-Make Circuitry
  • Low Power Dissipation: ICC = 2 µA (Max) at TA = 25?C
  • Diode Protection Provided on Channel Select Input
  • Improved Linearity and Lower ON Resistance over Input Voltage
  • Latchup Performance Exceeds 300 mA
  • ESD Performance: HBM > 2000 V; MM > 100 V
  • Chip Complexity: 158 FETs
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NLAST44599DT Obsolete
Pb-free
Dual DPDT Analog Switch, TTL Level TSSOP-16 948F-01 1 Tube 96 $0.6667
NLAST44599DTG Active
Pb-free
Halide free
Dual DPDT Analog Switch, TTL Level TSSOP-16 948F-01 1 Tube 96 $0.6667
NLAST44599DTR2 Obsolete
Pb-free
Dual DPDT Analog Switch, TTL Level TSSOP-16 948F-01 1 Tape and Reel 2500 $0.6667
NLAST44599DTR2G Active
Pb-free
Halide free
Dual DPDT Analog Switch, TTL Level TSSOP-16 948F-01 1 Tape and Reel 2500 $0.6667
NLAST44599MNG Active
Pb-free
Halide free
Dual DPDT Analog Switch, TTL Level QFN-16 485G-01 1 Tube 123 $0.7333
NLAST44599MNR2G Active
Pb-free
Halide free
Dual DPDT Analog Switch, TTL Level QFN-16 485G-01 1 Tape and Reel 3000 $0.7333
NLAST44599MN Last Shipments
Dual DPDT Analog Switch, TTL Level QFN-16 485G-01 1 Tube 123  
NLAST44599MNR2 Last Shipments
Dual DPDT Analog Switch, TTL Level QFN-16 485G-01 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 10,272
Market Leadtime (weeks) : 17 to 20
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : 8 to 12
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Low Voltage Single Supply Dual DPDT Analog Switch
Rev. 9 (142.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (17)
Product Overview

Product Compliance Status Description Channels Number of Switches Configuration Icc Max (uA) ron Max (Ω) VCC Min (V) VCC Max (V) Package Type
 Pb-free 
 Halide free 
 Active     Dual DPDT Analog Switch, TTL Level   4   8   DPDT   8   30   2   5.5   TSSOP-16 
 Pb-free 
 Halide free 
 Active     Dual DPDT Analog Switch, TTL Level   4   8   DPDT   8   30   2   5.5   TSSOP-16 
 Pb-free 
 Halide free 
 Active     Dual DPDT Analog Switch, TTL Level   4   8   DPDT   8   30   2   5.5   QFN-16 
 Pb-free 
 Halide free 
 Active     Dual DPDT Analog Switch, TTL Level   4   8   DPDT   8   30   2   5.5   QFN-16 
Previously Viewed Products
Clear List