Analog Switch, Dual SPDT, 0.5 Ohm

Favorite

Overview

The NLAS5223B is an advanced CMOS analog switch fabricated in Sub micron silicon gate CMOS technology. The device is a dual Independent Single Pole Double Throw (SPDT) switch featuring Ultra Low RON of 0.5 Ohm, at VCC = 3.0 V. The part also features guaranteed Break Before Make (BBM) switching, assuring the switches never short the driver.

  • Cell Phone Audio Block
  • Speaker and Earphone Switching
  • Ring Tone Chip / Amplifier Switching
  • Modem
  • Cell Phone
  • Ultra Low RON, 0.5 Ohm at VCC = 3.0 V
  • NLAS5223B Interfaces with 2.8 V Chipset, NLAS5223BL Interfaces with 1.8 V Chipset
  • Single Supply Operation from 1.65 to 4.5 V
  • Full 0 to VCC Signal Handling Capability
  • High OffChannel Isolation, Low Standby Current, 50 nA, Low Distortion, RON Flatness of 0.15 Ohm
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS5223BMNR2G

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-10

1

260

REEL

3000

N

2

4

SPDT

2

0.5

1.65

4.5

$0.165

More Details

Show More

1-25 of 25

Products per page

Jump to :