Analog Switch, DPST and Dual SPST

Favorite

Overview

The NLAS5213A and NLAS5213B are DPST and Dual SPST devices, respectively. They each consist of 2 single throw switches and are both designed for audio applications within portable devices. The NLAS5213A is controlled with a single enable pin while the NLAS5213B has two independent enables. Both the NLAS5213A and NLAS5213B operate over a wide VCC range, 1.65 V to 4.5 V, and maintain a very low RON: 1.3Ω Max at VCC = 4.2 V. Each is available in a choice of two packages: US8 and UDFN8.

  • Audio Switching
  • Mobile Phones
  • MP3 Players
  • PST and Dual SPST Pinouts
  • RON: 1.3 Max at VCC = 4.2 V
  • VCC Range: 1.65 V to 4.5 V
  • 8 kV Human Body Model ESD on Signal Line Pins
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS5213AMUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

2

2

DPST

1

1.3

1.65

4.5

Price N/A

More Details

NLAS5213AUSG

Loading...

Obsolete

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

2

2

DPST

1

1.3

1.65

4.5

Price N/A

More Details

NLAS5213BMUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

2

2

SPST

1

1.3

1.65

4.5

Price N/A

More Details

NLAS5213BUSG

Loading...

Obsolete

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

2

2

SPST

1

1.3

1.65

4.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :