Single SPST Analog Switch

Favorite

Overview

The NLAS5113 is an SPST switch designed for very low RON applications within portable devices. The NLAS5113 operates over a wide VCC range, 1.65 V to 4.5 V, and maintain a very low RON: 1.3 Ω Max at VCC = 4.2 V. It is available in a choice of two packages: SC88 and UDFN6.

  • Very low RON applications within portable devices.
  • Mobile Phones
  • Portable Devices
  • VCC Range: 1.65 V to 4.5 V
  • 8 kV Human Body Model ESD on Signal Line Pins to Ground
  • UDFN6 or SC88 Packages Available
  • These are PbFree Devices
  • RON: 1.3 Ω Max at VCC = 4.2 V
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS5113DFT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

1

1

-

-

1.1

1.65

4.5

Price N/A

More Details

NLAS5113MUTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

1

1

-

-

1.1

1.65

4.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :