Analog Switch, High Bandwidth, Dual SPDT

Favorite

Overview

The NLAS4717 is an advanced CMOS analog switch fabricated in Sub-micron silicon gate CMOS technology. The device is a dual Independent Single Pole Double Throw (SPDT) switch featuring two Low RON of 4.5 at 3.0V.
The part also features guaranteed Break Before Make switching, assuring the switches never short the driver.
The NLAS4717 is available in a 2.0 x 1.5 mm bumped die array, with a 4 x 3 arrangement of solder bumps. The pitch of the solder bumps is 0.5 mm for easy handling.

  • Cell Phones
  • PDAs
  • MP3s
  • Digital Still Cameras
  • Low RDS(on); 4.5Ω at 3.0V
  • Matching Between the Switches ±0.5Ω
  • Wide Low Voltage Range: 1.8V to 5.5V
  • High Bandwidth > 40 MHz
  • 1.65V to 5.5V Operating Range
  • Low Threshold Voltages on Pins 4 and 8 (CTRL pins)
  • Ultra-Low Charge Injection ≤ 6.0pC
  • Low Stand-By Current-ICC = 1.0nA (max) @ TA = 25°C
  • OVT on Pins 4 and 8 (CTRL pins)
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS4717FCT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip-10

1

235

DSFTP

3000

N

2

2

SPDT

1

4.5

1.65

5.5

Price N/A

More Details

NLAS4717FCT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip-10

1

260

DSFTP

3000

N

2

2

SPDT

1

4.5

1.65

5.5

Price N/A

More Details

NLAS4717MR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro10

1

235

REEL

4000

N

2

2

SPDT

1

4.5

1.65

5.5

Price N/A

More Details

NLAS4717MR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Micro10

1

260

REEL

4000

N

2

2

SPDT

1

4.5

1.65

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :