SPST Analog Switch

Favorite

Overview

The NLAS4501 is an analog switch manufactured in sub-micron silicon-gate CMOS technology. It achieves very low RON while maintaining extremely low power dissipation. The device is a bilateral switch suitable for switching either analog or digital signals, which may vary from zero to full supply voltage. The NLAS4501 is pin-for-pin compatible with the MAX4501. The NLAS4501 can be used as a direct replacement for the MAX4501 in all 2.0 V to 5.5 V applications where a RON performance improvement is required.

The Enable pin is compatible with standard CMOS outputs when supply voltage is nominal 5.0 Volts. It is also over-voltage tolerant, making it a very useful logic level translator.

  • Guaranteed RON of 32 W at 5.5 V
  • Low Power Dissipation: ICC = 2 µA
  • Provides Voltage translation for many different voltage levels
    3.3 to 5.0 Volts, Enable pin may go as high as +5.5 Volts
    1.8 to 3.3 Volts
    1.8 to 2.5 Volts
  • Improved version of MAX4501 (at any voltage between 2 and 5.5 Volts)
  • Pb-Free Packages are Available.
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS4501DFT2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

235

REEL

3000

N

1

1

SPST

1

30

2

5.5

Price N/A

More Details

NLAS4501DFT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

1

1

SPST

1

30

2

5.5

Price N/A

More Details

NLAS4501DTT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

235

REEL

1

N

1

1

SPST

1

30

2

5.5

Price N/A

More Details

NLAS4501DTT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

1

1

SPST

1

30

2

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :