Dual DPDT Analog Switch

Favorite

Overview

The NLAS44599 is an advanced CMOS double pole-double throw (DPDT) analog switch fabricated with silicon gate CMOS technology. It achieves high speed propagation delays and low ON resistances while maintaining CMOS low power dissipation.

This DPDT controls analog and digital voltages that may vary across the full power-supply range from VCC to GND.

The NLAS44599 can also be used as a quad 2-to-1 multiplexer/demultiplexer analog switch with two Select pins that each controls two multiplexer/demultiplexers.

  • Channel Select Input Over-Voltage Tolerant to 5.5 V
  • Fast Switching and Propagation Speeds
  • Break-Before-Make Circuitry
  • Low Power Dissipation: ICC = 2 mA (Max) at TA = 25°C
  • Diode Protection Provided on Channel Select Input
  • Improved Linearity and Lower ON Resistance over Input Voltage
  • Latchup Performance Exceeds 300 mA
  • ESD Performance: HBM > 2000 V; MM > 200 V
  • Chip Complexity: 158 FETs

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS44599DT

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

4

8

DPDT

8

30

2

5.5

Price N/A

More Details

NLAS44599DTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

4

8

DPDT

8

30

2

5.5

Price N/A

More Details

NLAS44599DTR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

4

8

DPDT

8

30

2

5.5

Price N/A

More Details

NLAS44599DTR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

4

8

DPDT

8

30

2

5.5

Price N/A

More Details

NLAS44599MN

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-16

1

235

TUBE

123

N

4

8

DPDT

8

30

2

5.5

Price N/A

More Details

NLAS44599MNG

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-16

1

260

TUBE

123

N

4

8

DPDT

8

30

2

5.5

Price N/A

More Details

NLAS44599MNR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-16

1

235

REEL

3000

N

4

8

DPDT

8

30

2

5.5

Price N/A

More Details

NLAS44599MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

N

4

8

DPDT

8

30

2

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :