Product Description
The NLAS44599 is an advanced CMOS double pole-double throw (DPDT) analog switch fabricated with silicon gate CMOS technology. It achieves high speed propagation delays and low ON resistances while maintaining CMOS low power dissipation.
This DPDT controls analog and digital voltages that may vary across the full power-supply range from V
CC to GND.
The NLAS44599 can also be used as a quad 2-to-1 multiplexer/demultiplexer analog switch with two Select pins that each controls two multiplexer/demultiplexers.
|
Features |
| |
|
-
Channel Select Input Over-Voltage Tolerant to 5.5 V
|
-
Fast Switching and Propagation Speeds
|
-
Break-Before-Make Circuitry
|
-
Low Power Dissipation: ICC = 2 mA (Max) at TA = 25°C
|
-
Diode Protection Provided on Channel Select Input
|
-
Improved Linearity and Lower ON Resistance over Input Voltage
|
-
Latchup Performance Exceeds 300 mA
|
-
ESD Performance: HBM > 2000 V; MM > 200 V
|
-
Chip Complexity: 158 FETs
|