SP8T Analog Switch Plus Common OFF

Favorite

Overview

The NLAS4051S is an improved version of the MC14051 and MC74HC4051 fabricated in sub micron Silicon Gate CMOS technology for lower Rds(on) resistance and improved linearity with low current. This device may operate either with a single supply or dual supply up to +/-3.0V to pass 6.0V Vpp signal without coupling capacitors. When operating in single supply mode, it is only necessary to tie Vee, pin 7 to ground. For dual supply operation, Vee is tied to a negative voltage, not to exceed the maximum ratings.

  • Multi purpose analog switch
  • Pin for pin replacement for MAX4051 and MAX4051A
  • Single or Dual supply operation
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS4051SDTR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

8

1

-

-

26

2.5

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :