feedback
Rate this webpage

Need
Support?


NLAS4051S: SP8T Analog Switch Plus Common OFF

Datasheet: NLAS4051S Data Sheet
Rev. 0 (152.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The NLAS4051S is an improved version of the MC14051 and MC74HC4051 fabricated in sub micron Silicon Gate CMOS technology for lower Rds(on) resistance and improved linearity with low current. This device may operate either with a single supply or dual supply up to +/-3.0V to pass 6.0V Vpp signal without coupling capacitors. When operating in single supply mode, it is only necessary to tie Vee, pin 7 to ground. For dual supply operation, Vee is tied to a negative voltage, not to exceed the maximum ratings.
Features   Benefits
     
  • Pin for pin replacement for MAX4051 and MAX4051A
 
  • One half the resistance operating at 5.0V
  • Single or Dual supply operation
 
  • Wiyh Vcc of 3.0V to 3.3V, Device can interface with 1.8V Logic, no Translator needed
Applications
  • Multi purpose analog switch
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NLAS4051SDTR2G Last Shipments 
Pb-free
Halide free
SP8T Analog Switch Plus Common OFF TSSOP-16 948F-01 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Previously Viewed Products
Clear List