Analog Multiplexer/Demultiplexer

Favorite

Overview

The NLAS4051 is an improved version of the MC14051 and MC74HC4051 fabricated in sub-micron Silicon Gate CMOS technology for lower RDS(on) resistance and improved linearity with low current. This device may be operated either with a single supply ordual supply up to +/-3 V to pass a 6 VPP signal without couplingcapacitors.

When operating in single supply mode, it is only necessary to tie VEE, pin 7 to ground. For dual supply operation, VEE is tied to a negative voltage, not to exceed maximum ratings.

  • Improved RDS(on) Specifications
  • Pin for Pin Replacement for MAX4051 and MAX4051A
    - One Half the Resistance Operating at 5.0 Volts
  • Single or Dual Supply Operation
    - Single 2.5-5 Volt Operation, or Dual +/-3 Volt Operation
    - With VCC of 3.0 to 3.3 V, Device Can Interface with 1.8 V Logic, No Translators Needed
    - Address and Inhibit Logic are Over-Voltage Tolerant and May Be Driven Up +6 V Regardless of VCC.
  • Improved Linearity Over Standard HC4051 Devices
  • Popular SOIC, and Space Saving TSSOP, and QSOP 16 Pin Packages
  • Pb-Free Packages are Available
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS4051DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

235

REEL

2500

N

1

8

SP8T

80

37

2.5

5.5

Price N/A

More Details

NLAS4051DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

1

8

SP8T

80

37

2.5

5.5

Price N/A

More Details

NLAS4051DTR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

1

8

SP8T

80

37

2.5

5.5

Price N/A

More Details

NLAS4051DTR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

1

8

SP8T

80

37

2.5

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :