Analog Switch, Dual DPDT, Ultra-Low RON

Favorite

Overview

The NLAS3699B is a dual independent ultra low RON DPDT analog switch. This device is designed for low operating voltage, high current switching of speaker output for cell phone applications. It can switch a balanced stereo output. The NLAS3699B can handle a balanced microphone, speaker, ring tone generator in a monophone mode. The device contains a Break Before Make feature.

  • Cell Phone Speaker/Microphone Switching
  • RingtoneChip/Amplifier Switching
  • Four Unbalanced (Single Ended) Switches
  • Stereo Balanced (Push Pull) Switching
  • Mobile Phones
  • VoIP Handsets
  • LCD TVs
  • Single Supply Operation, 1.65 to 4.5 V VCC, Function Directly from LiON Battery
  • Maximum Breakdown Voltage: 5.5 V
  • Low Static Power
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS3699BMN1R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

N

4

8

DPDT

2

0.75

1.65

4.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :