Flexible Choice Logic (9 Configurable Functions), Inverting

Favorite

Overview

The NL7SZ58 is an advanced high-speed CMOS multifunction gate. The device allows the user to choose logic functions AND, OR,NAND, NOR, XOR, INVERT and BUFFER. The device has Schmitt-trigger inputs, thereby enhancing noise immunity. The NL7SZ58 input and output structures provide protection when voltages up to 5.5 V are applied, irregardless of the supply voltage.

  • General Purpose Logic
  • Handheld: PDA, Digital Cameras, GPS
  • High Speed: tPD = 3.4 ns (Typ) @ VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 A (Maximum) at TA = 25C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • Ultra-Small Package
  • This is a Pb-Free Device
  • Designed for 1.65 V to 5.5 V Vcc Operation
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL7SZ58DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

N

SmartGate

3

1.65

5.5

2.5

32

$0.0364

More Details

NL7SZ58DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

SmartGate

3

1.65

5.5

2.5

32

$0.0323

More Details

NL7SZ58DFT2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

F

SmartGate

3

1.65

5.5

2.5

32

$0.0323

More Details

NL7SZ58MU1TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

F

SmartGate

3

1.65

5.5

2.5

32

Price N/A

More Details

NL7SZ58MU3TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

F

SmartGate

3

1.65

5.5

2.5

32

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :