USB 2.0 and HiFi Audio Switch

Favorite

Overview

The NL3S22AH is a double-pole/double-throw (DPDT) analog switch for routing high speed differential data and audio. The differential channels are compliant with High Speed USB 2.0, Full Speed USB 1.1, Low Speed USB 1.0 and any generic UART protocol. The multi−purpose audio path is capable of passing signals with negative voltages as low as 3V below ground and features shunt resistors to reduce Pop and Click noise in the audio system. For the NL3S22AH, the audio path (AUDP/AUDN) will be selected with SEL=0 with the device enabled (EN = 1). For the NL3S22UH, the high speed data path (HDP/HDN) will be selected with SEL=0 with the device enabled (EN = 1).

  • Smartphones
  • Tablets
  • USB 2.0 Hosts/Peripherals
  • Audio / High-Speeds Data Switching
  • USB Type-C Switching
  • VCC Range: 2.7 V to 3.6 V
  • Control Pins Compatible with 1.8 V Interfaces
  • ICC: 60 µA (Typ)
  • ESD Performance: 4 kV HBM
  • Available in 1.4 mm x 1.8 mm UQFN10
  • This Device is Pb−Free, Halogen Free/BFR Free and RoHS Compliant
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
Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NL3S22AHMUTAG

Loading...

Lifetime

CAD Model

Pb

A

H

P

UQFN-10

1

260

REEL

3000

N

2

2

DPDT

100

0.73

2.7

3.6

$0.2836

More Details

NL3S22UHMUTAG

Loading...

Lifetime

CAD Model

Pb

A

H

P

UQFN-10

1

260

REEL

3000

N

2

2

DPDT

100

6.63

2.7

3.6

$0.2323

More Details

Show More

1-25 of 25

Products per page

Jump to :