2-Input NAND Gate (Open Drain Output)

Favorite

Overview

The NL17SZ38 is a single 2-Input NAND gate with open drain output stage. The device is fabricated with advanced CMOS technology to achieve ultra-high speed with high output drive while maintaining low static power dissipation over a very broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC range. The inputs and output are high impedance when VCC is 0V. Inputs tolerate voltages up to 5.5V independent of VCC operating voltage. The open drain output stage will tolerate voltages up to 5.5V independent of VCC when in the high impedance state.

  • This product is general usage and suitable for many different applications.
  • Ultra-High Speed: tPD 2.4ns (Typical) into 50pF at 5V VCC
  • Open Drain Output Stage for OR Tied Applications
  • High Output Sink Drive: 24mA at 3V VCC
  • Broad VCC Operating Range: 1.65V to 5.5V
  • Matches Performance of LCX Operated at 3.3V VCC
  • Power Down High-Impedance Inputs/Outputs
  • Over-Voltage Tolerance Inputs Facilitate 5V to 3V Translation
  • Proprietary Noise/EMI Reduction Circuitry
  • Space-Saving SC-88A, SC-74A and UDFN6 Packages
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SZ38DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

N

NAND

1

1.65

5.5

2.4

32

$0.0364

More Details

Show More

1-25 of 25

Products per page

Jump to :