Short Description

Favorite

Overview

  • Designed for 1.65 V to 5.5 V Vcc Operation
  • 2.5 ns tPD at Vcc = 3 V (typ)
  • Inputs/Outputs Overvoltage Tolerant up to 5.5 V
  • Ioff Supports Partial Power Down Protection
  • Source/Sink 24mA at 3.0 V
  • NLV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q100 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SZ240DFT2G

Loading...

Product Preview

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

1

3-State

1.65

5.5

2.5

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :