Single Buffer

Favorite

Overview

The NL17SH34 MiniGate is an advanced high speed CMOS Buffer in ultra small footprint.The NL17SH34 input structure provides protection when voltages up to 7.0 V are applied, regardless of the supply voltage.

  • High Speed: tPD = 3.5 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1.0 uA (Max) at TA = 25C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input Pins
  • UltraSmall Package
  • These are PbFree and HalideFree Devices
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SH34P5T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

N

1

CMOS

1.65

5.5

10.6

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :