Single Schmitt-Trigger Buffer

Favorite

Overview

The NL17SH17 is a single gate CMOS Schmitt trigger non inverting buffer fabricated with silicon gate CMOS technology. The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output. The NL17SH17 input structure provides protection when voltages up to 7 V are applied, regardless of the supply voltage. This allows the NL17SH17 to be used to interface 5 V circuits to 3 V circuits. The NL17SH17 can be used to enhance noise immunity or to square up slowly changing waveforms.

  • High Speed: tPD = 4.0 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1.0 uA (Max) at TA = 25C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = 101
  • These Devices are PbFree and are RoHS Compliant
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SH17P5T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

N

1

CMOS

1.65

5.5

16.3

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :