Single 2-Input NOR Gate

Favorite

Overview

The NL17SH02 MiniGate is an advanced high speed CMOS2 input NOR gate in ultra small footprint. The NL17SH02 input structures provide protection when voltages up to 7.0 V are applied, regardless of the supply voltage.

  • High Speed: tPD = 3.0 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 uA (Max) at TA = 25C
  • Power Down Protection Provided on Inputs
  • Overvoltage Tolerant (OVT) Input Pins
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SH02P5T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

N

NOR

1

1.65

5.5

3

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :